??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE PS-XA-1W-24-012-002
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE PS-XA-1W-24-012-002
VERF
Availability
no more available
BC
Order code
BAE0004
TC
Artikelbezeichnung
BAE PS-XA-1W-24-012-002
PX
Product view
47733_00
ICON
TRAFFIC
Customs number
85044090
WEBINC
Product group
Power supplies for the control cabinet
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 40.5 x 90 x 114 mm, Version = DIN rail, Mounting part = DIN rail mount, Housing material = Plastic, Connection = Terminal, 0.25...2.5 mm², Input voltage = 100…240 V AC, 1-phase, Rated output voltage DC = 24 V, Rated output current = 1.25 A, IP rating = IP20, Approval/Conformity = CE, CCC, cULus, WEEE, Ambient temperature = -40...70 °C
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.